Unbeatably compact – extremely reliable

SIMOTICS HV C flameproof
SIMOTICS HV C flameproof is the new ultracompact motor which ensures maximum safety and very reliable operation even in highly explosive environments. The revolutionary cooling concept (patent pending) combines the principle of a surface cooled motor with tube cooling elements, which ensures a high power density as a result of an extreme compactness. The SIMOTICS HV C flameproof motors are used in the widest range of industry sectors - such as oil & gas, chemical industry or marine. In these sectors, they are used to drive pumps, compressors and fans.
Benefits at a glance
- Less space required and simpler integration into plants and systems as a result of the extremely compact design
- Very safe and reliable, even in highly explosive, extreme environments
- Extremely long lifetime as a result of the optimized temperature distribution
- Minimized noise levels reduce noise attenuation measures/costs
- Low weight simplifies handling and transport
- Optimized vibration behavior for long plant and system lifetimes
- Maximum system transparency and higher productivity by integrating into digital system concepts
- Revolutionary cooling system, which combines the inner cooling circuit with cooling tubes
- Extremely high power density, which sets the benchmark in the flameproof motor market
- Flameproof enclosure in Ex db and Ex db eb predestined for Zone 1
- Extremely compact flameproof terminal box
- Data matrix code so that mobile devices can quickly and simply access individual motor data
- Condition data can be analyzed using digital service concepts, also cloud based
- Engineered based on international standards, e.g. ATEX, CQST, EAC