Specialists for demanding, distributed applications

Distributed Converters

The Converters are ideally suited for conveyor system applications in the industrial environment for which a distributed drive with communications capability is required. This applies in particular to the automotive sector, the distribution logistics and airports. The SINAMICS G110M converter is supplied as a motor-integrated unit in degree of protection up to IP66 and is also suitable for pump and fan applications in which a motor integrated converter is required as a distributed system.

SINAMICS G110D Distributed Frequency Converters

The distributed converter for basic applications

SINAMICS G110D inverters in degree of protection IP65 – as a simpler version of the higher-performance SINAMICS G120D it still offers the same advantages. These include the same drilling template, low-profile design, rugged metal enclosure, ability to be located close to the motor and standard connector. Further, it has an optional maintenance switch directly at the device, a manual-automatic switch, Quick-Stop function, integrated brake control – to name but a few of the functions. Communication, bus parameterization and diagnostics via AS-Interface permit reliable maintenance and plant-wide engineering. The digital and analog inputs provided on the device allow sensors and actuators to be simply connected directly to the drive. Thanks to the wide range of power ratings up to 7.5 kW, almost all basic conveyor-related plants and systems can be designed without requiring a cabinet. Using its AS-Interface connection, SINAMICS G110D can be integrated as module into the Totally Integrated Automation environment. 

a brief Summary of its Strengths

System overview

Voltage and power ranges
3-ph. 380 V - 500 V AC ±10% - 0.75 kW up to 7.5 kW
Types of control
V/f, FCC 
degree of protection
IP65
further information

IndustryMall

SINAMICS G120D Distributed Frequency Converters

The specialist for demanding, distributed applications – with positioning capability

The distributed frequency inverter SINAMICS G120D belongs to the SINAMICS G series. It provides the same benefits such as modularity and an innovative safety technology (Safety Integrated), and has a special design and a high degree of protection. With an emmidiate effect it has new functions like positioning, extended safety functions and safety digital inputs and outputs. Furthermore it supports PROFIengergy as the first SINAMICS drive. Thanks to the wide range of power ratings up to 7.5kW almost all inverter-related applications can be consequentially designed without electrical cabinets. Digital inputs and outputs at the unit allow sensors and actuators to be directly connected-up at the drive. The input signals can either be directly processed in the inverter and autonomous (independent) local responses can be initiated – or the input signals can be transferred and processed to a superoir control via Feldbus.

a brief Summary of its Strengths

System overview

Voltage and power ranges
3-ph. 380 V -  500 V AC ± 10% - 0.75 kW up to 7.5 kW
Types of control
V/f, FCC, Sensorless vector control (SLVC), Vector control with encoder feedback
Degree of protection
IP65
further information

IndustryMall

SINAMICS G110M Distributed Converters

The distributed converter for SIMOGEAR geared motors

Distributed SINAMICS G110M inverters belong to the SINAMICS G series. The distributed inverter in a high degree of protection (up to IP66) has a modular design, comprises a Control Unit and Power Module – and is designed to be used as an inverter integrated in SIMOGEAR geared motors.

 

More information about SIMOGEAR geared motors

an overview of its strengths

System overview

Voltage and power range:                                         
3AC 380 V - 480 V +/-10% - 0.37 kW up to 4 kW
Closed-loop control modes:                                         
U/f control, FCC (closed-loop flux-current control), sensorless vector control
Degree of protection:
up  to IP66
further information

IndustryMall