Maximize servo functionality while minimizing space & cabling requirements

sinamics s120m

SINAMICS S120M distributed servo drive

The modular SINAMICS S120 drive system has been expanded to include the distributed SINAMICS S120M version. This involves a compact ready-to-connect drive unit consisting of a synchronous servomotor with multiturn absolute encoder and integrated power unit (motor module). The SINAMICS S120M gives the option to move the power unit out of the control cabinet where it is directly integrated with the motor on the driven servo axis. This provides advantages and a high degree of flexibility regarding existing and new machine concepts. The innovative hybrid cable reduces cabling and connects back to the central SINAMICS S120 components utilizing the adapter module 600 (AM600).

Typical applications

SINAMICS S120M - Extending SINAMICS servo functionality

Overview of strengths

Efficient. Flexible. Compatible.

SINAMICS S120M – Distributed servo functionality
Technology

Technical introduction to SINAMICS S120M

Format
Distributed, integrated power-module / motor
Supply voltage / power range

Voltage for base SINAMICS S120 drive: 3AC 380 – 480V ± 10%

Voltage for S120M: 510V–720V DC

Power range: 0.25 - 1.5 kW

Control methods
Servo control with encoder feedback
Communication
Degree of protection
IP65 with IP67 shaft seal ring

Easy configuration and ordering

Configure and order your SINAMICS S120M

You can easily and quickly configure the SINAMICS S120M with the Siemens Drive configurator and then order it via the Industry Mall ordering system.