Advances in test equipment: a whitepaper 2-fer

One form to get two papers - you can't beat that!
Please fill out the form below so we can add you to our contact list.

Learn about a big advantage that comes with SINAMICS
Overcurrent Protection (OCP), short-circuit current rating (SCCR) & a new UL Standard for VFDs,
UL 61800-5-1: What you Need to Know
Join us for this webinar where we explain different types of overcurrent protective devices (OCPD), their behavior in circuit protection, and differences among them. This presentation highlights the requirements of motor branch circuit protection according to different standards as well as according to NEC/NFPA 70 for industrial control panels & variable frequency drives. The presentation also provides practical understanding of short-circuit current rating (SCCR) as well as OCPD sizing to obtain a desired SCCR for overall equipment or industrial control panel in compliance with UL/NEC/IEC.
As a bonus, a new UL standard, UL 61800-5-1 for VFDs will be discussed along with its impact to the industry & benefits to the users/OEMs/Panel builders. In addition, the strong benefits of using SINAMICS drives will be demonstrated from the product safety point of view which will help users/equipment owners reduce total cost of ownership through potential savings due to improved product safety and enhanced OSHA compliance.