One Xtraordinary infrastructure drive system

sinamics-g120xe

SINAMICS G120XE configured enclosed drive for pump, fan & compressor applications

SINAMICS G120XE is an enclosed drive designed specifically for pump, fan and compressor applications.  The drive is based upon the SINAMICS G120X drive to best meet or exceed the demands of multiple industrial applications, the ambient environment and the power supply system.  The SINAMICS G120XE offers a NEMA 1 enclosure, is UL508A Listed, SCCR (short circuit current rating) 65kA and includes a circuit breaker disconnect with flange mount operator handle and mechanical door interlock.  Enclosure ventilation fans are controlled via a relay and run only as needed, a significant energy saver and noise reduction benefit. A key feature is the intelligent operator panel, IOP-2. for fast local setup, fault diagnostics and intuitive operation of the G120X, and simplifies the adjustment of settings during operation.

sinamics g120xe mini size comparison

The only thing MINI about it is the size

Introducing the SINAMICS G120XE MINI 

Available as NEMA 12, 1 to 10 Hp (0.75 - 7.5 kW), like its bigger brother, the MINI includes special enclosure color, input surge protection, output reactor, analog I/O isolation, I/O Expansion, 3C3 environmental protection and all popular communications options.  However, the MINI reduces the height of the 1–10 Hp enclosures from 43 to 27 inches.

 

SINAMICS G120XE MINI is perfect for pump, fan and compressor users who still want a metal protective enclosure with a door-mounted keypad/display, a circuit breaker disconnect with an external operable, lockable flange handle. 

 

The enclosure is small enough to mount on or near the application motor, while still providing the protection of a NEMA metal enclosure.

Contents

What you need to know about SINAMICS G120XE

Attention to detail is evident in the design of the drive. For example, the enclosure ventilation fans are controlled via a relay to run only when needed, i.e. when the drive is running. Not only does this save energy costs, but it also reduces noise levels in the electrical room.


The most common standard options can be accommodated in the base enclosure. A few options including output filters and reduced voltage soft start (RVSS) bypass require an add-on or separate options enclosure.

 

Jump to

Videos

Quick intros to SINAMICS G120XE

Features overview

  • NEMA 1 enclosed drive
    optionally NEMA 12 (ventilated) with air filters
  • UL508A listing
  • Enclosure 
    For 6-pulse SINAMICS G120X: wall mount: up to 75 Hp, floor standing: 100 Hp and up
  • SCCR (short circuit current rating) 65 kA
  • Overload ratings
    May be operated with either light or high overload duties
  • Circuit breaker disconnect 
    with flange mount operator and mechanical door interlock
  • Intelligent operator panel 
    (IOP), door mounted and wired
  • Cable entry top or bottom
    line and motor side
Overview of strengths

Features & benefits enclosed inside SINAMICS G120XE

Designed for your applications

Features: made for air and water – and fit for the future

Technology

Technical introduction to SINAMICS G120XE

 
SINAMICS G120XE
SINAMICS G120XE MINI
Format
Enclosed cabinet drive
Supply voltage / power range

3AC 460–480V (optionally 380–480V)

1–700 Hp

3AC 460–480V (optionally 380–480V)

1–10 Hp

Efficiency (η)
98%
Control methods
• V/Hz control (linear, linear with flux current control/FCC, parabolic and eco mode)
• Sensorless less vector control (SLVC)
Communication
Features & functions
Motor compatability

• Asynchronous (induction) motor

• Permanent magnet synchronous motor (PMSM)

• Synchronous reluctance motor (SRM) 

Degree of protection - drive
IP20 / UL Open Type
Degree of protection - enclosure
NEMA 1 (Standard), NEMA 12 – ventilated (Optional)
NEMA 12
Short-circuit current rating (SCCR)
Up to 100kA
Commissioning / configuration tools
Integrated safety technology

Hardware-based SIL3 Safe Torque Off (STO) function with on / off switch

Standards compliance
• cULus marking according to UL61800-5-11 and CSA C22.2 No. 274 with SCCR up
to 100kA
• CE marking according to European Low-Voltage Directive 2014/35/EU EU and IEC/EN 61800-5-1, Machinery directive 2006/42/EC and IEC/EN 61800-5-2, EMC Directive 2014/30/EU and IEC/EN 61800-3, RoHS directive 2011/65/EU and EN 50581
IE2 efficiency level based on power losses according to EN 50598-2 and
IEC 61800-9-2
Safe torque off (STO) SIL3 rating according to IEC/EN 61800-5-2
EAEAC, K, RCM (formerly C-Tick), REACH, RoHS II, SEMI F47

An overview of further supplementary system components for SINAMICS G120X component drives, such as

  • Line filters and reactors
  • Braking resistors
  • Output Reactors
  • Memory cards
  • (Safe) Brake Relay
  • Shield connection kits and plates
  • Adapters for installation on standard mounting rail
  • PC connection kit

More technical information for SINAMICS G120XE

Downloads and support

More information about SINAMICS G120XE

Easy configuration and ordering

Configure and order your SINAMICS G120XE

Your local Siemens distributor partner will gladly help you with making the right decisions for your specific needs.