Legacy RL Low Voltage Power Breakers

Siemens continues to manufacture RL and LAC circuit breakers to support the demand for replacements and extensions of existing low voltage lineups.
Our commitment to quality, performance, and reliability of the RL and LAC breakers remains our focus as it has since 1961. The RL family of low voltage breakers is designed for up to 600v service whilst replacement LAC breakers are designed to fit into existing switchgear without modifications, offering interchangeability with existing type LA breakers from 1961 to present. Furthermore, they are both available in fused or unfused applications.
RL Low Voltage AC Power Circuit Breaker
Exact duplicates are provided with no modifications required to install.
Replacement RL breakers are now supplied with the serial number visible from the front cover, eliminating the need to open the panel door. Electrically operated, manually operated, or a combination of electrically and manually operated breakers are available. The following designations are available:
RL – Standard Interrupting
RLE – Extended Interrupting
RLF – Fused Type
RLX – Extended Interrupting (legacy)
Available Sensor Ratings:
Frame Size and Max Amp Rating Sensor Ratings
800: 150, 200, 300, 400, 600, 800
1600: 150, 200, 300, 400, 600, 800, 1200, 1600
2000: 150, 200, 300, 400, 600, 800, 1200, 1600, 2000
3200: 1200, 1600, 2000, 3200*
4000: 1600, 2000, 3200*, 4000*
5000: 5000*
*Optionally available with integral 2000A ground sensor winding to meet NEC requirements.
Contact:
tracy.bailey@siemens.com
LAC Low Voltage AC Power Circuit Breaker
Exact duplicates are provided with no modifications required to install.
Replacement LAC breakers are now supplied with the serial number visible from the front cover, eliminating the need to open the panel door. The following designations are available:
LA – Standard Interrupting
LAF – Fused Type
Available Sensor Ratings:
Frame Size and Max Amp Rating Sensor Ratings
800: 150, 200, 300, 400, 600, 800
1600: 150, 200, 300, 400, 600, 800, 1200, 1600
3200: 1200, 1600, 2000, 3200
4000: 1600, 2000, 3200, 4000
Contact:
tracy.bailey@siemens.com
Low Voltage AC Power Circuit Breaker
Static Trip III device
The Static Trip III device, both standard and communicating units, are available.
Static Trip III Retrofit Applications
The Static Trip III trip devices are available for upgrading existing RL breakers equipped with legacy Static Trip II devices.
Contact:
tracy.bailey@siemens.com