SDR distribution reclosers and controllers

-
Rated short-time withstand current up to 16 kA
-
Rated continuous current up to 800 A
-
Lightning impulse (BIL) up to 170 kV
SDR distribution reclosers
Combining the latest technology in vacuum switching and electronic control, the type SDR distribution recloser is based on decades of experience in circuit breaker design. Customizable control platforms based on either the Siemens or SEL recloser relays contribute to the best operational fit possible.
Application:
Advanced feeder protection and FLISR schemes.
Features include:
- Single-phase, three-phase, and triple-single operation
- Vacuum interruption
- Stainless steel tank
- Hydrophobic, cycloaliphaticepoxy poles
- Mechanical trip and lockout.
Options:
- Siemens or SEL protective relays
- Customized cubicles.
Technical data and ratings:
- Voltage ratings of 15 kV, 27 kV, or 38 kV
- Rated short-time withstand currents of 12.5 kA or 16 kA
- Rated continuous currents of 630 A or 800 A
- Lightning impulses (BIL) of 110 kV, 150 kV, or 170 kV
- Recloser sequence of O - T - CO - T - CO - T - CO - lockout T (dead time) individually settable
- Opening time of 30 ms
- Closing time of 60 ms
- 10,000 switching cycles
- Up to 200 short-circuit operations; 116 according to ANSI/IEEE C37.60 duty cycle.
SDR distribution recloser controllers
The SDR controller constitutes the brains of the recloser. It comprises indicators and control elements, communication interfaces and a USB port for convenient connection of a laptop computer. Access to the user-level menus and data is protected by multi-level password authentication.
Along with overcurrent time protection (up to 49 preset curves and multiple user-configurable curves), it is equipped for ground fault and sensitive ground-fault detection. Inrush restraint and load shedding are further protection functions that help prevent nuisance outages.
Convenience:
- Fully withdrawable type 7SR control and protection relay
- Ease of maintenance
- Complete system monitoring
- Tri-color programmable LEDs
- USB port (front of controller)
- 48-hour battery UPS
- Loop automation
- Integrated current transformers (CTs) and optional resistive voltage sensors in recloser switch unit
- Single-phase, three-phase and triple-single reclosers available
- Fully programmable from front panel
- Customizable and intuitive Human Machine Interface (HMI) with programmable buttons, indicators and logic
- Optional docking station for remote programming.
Operation:
- Relay protection
- Local/remote control
- Monitoring/SCADA of various protocols
- Power metering
- Event log
- Multiple communication protocols
- Input and output logic bits.
Measuring functions:
- Primary current phase and ground
- Secondary current phase and ground
- Positive phase sequence (PPS) current
- Negative phase sequence (NPS) current
- Zero phase sequence (ZPS) current
- Binary input/output status
- Trip circuit healthy/failure
- Time and date
- Fault records
- Event records
- Frequency
- Waveform records
- Recloser trip counter
- I 2t summation for contact wear
- Direction
- Primary line and phase voltage
- Secondary voltage
- Apparent power and power factor
- Real and reactive power
- W Hr forward and reverse
- VAr Hr forward and reverse
- Historical demand record
- Positive phase sequence (PPS) voltage
- Negative phase sequence (NPS) voltage
- Zero phase sequence (ZPS) voltage.
Additional data communication ports (optional) (three-phase and triple-single models only):
- Two rear standard fiber-optic ports and IRIG-B port
- Additional rear RS232 port and IRIG-B port
- Additional rear RS485 port and IRIG-B port
- Additional rear electrical Ethernet port RJ45 (quantity of two)
- Additional rear optical Ethernet duplex (quantity of two).
Optional functions (three-phase and triple-single models only):
- Triple-single - fault locator
- 25 synchronism check - triple-single/single-phase auto-reclose
Loop automation by loss of voltage uses an additional set of resistive voltage sensors and has the added functions:
- 27/59 - second under/ overvoltage
- 60VTS - second VT supervision
The SDR controller is available with optional SEL® control relays for use with type SDR reclosers.
The type SEL-351R option utilizes the relay outputs to signal the type SDR controller 48 Vdc switch unit driver (PCB2) electronics and capacitors (PCB3) to control the three-phase type SDR recloser. The four 12 Vdc batteries are charged and monitored by the uninterruptible power supply (UPS) charge controller. Two additional 12 Vdc batteries provide the 24 Vdc control power for the type SEL-351R relay.
Both the SEL-351RS Kestrel and SEL-651R options are equipped with internal power supply modules. These modules utilize their own internal electronics and capacitors which directly control the type SDR recloser operation. Two 12 Vdc batteries provide the control power for each of these options.
All SDR controllers are available with customized accessories and device-mounting provisions upon request.
Type SEL-351R:
- Three-phase trip and reclose operation
- Vertical relay orientation
- One or four secondary voltage inputs 300 Vac maximum
- Painted ANSI 61 steel control enclosure standard, 304 brushed stainless steel optional
- Three-point latch standard
- Ground fault circuit interrupter (GFCI) duplex outlet provided for laptop power.
Type SEL-651R:
- Three-phase or triple-single trip and reclose operation
- Vertical relay orientation standard; horizontal relay orientation optional
- Available secondary voltage input options:
- Six 300 Vac maximum
- Three 1M Lindsey SVMI LEA and three Siemens type SDR recloser LEA
- Three 300 Vac maximum and three Siemens type SDR recloser LEA
- Three 300 Vac maximum and three 1M Lindsey SVMI LEA.
- Painted ANSI 61 steel control enclosure standard, 304 brushed stainless steel optional
- Three-point latch standard
- GFCI duplex outlet provided for laptop power.
Type SEL-351RS Kestrel:
- Single-phase trip and reclose operation
- Vertical relay orientation
- Secondary voltage input 300 Vac maximum
- Painted ANSI 61 steel control enclosure standard, 304 brushed stainless steel optional
- Three-point latch standard
- GFCI duplex outlet provided for laptop power.

Improving electrical safety by design
Learn about how our products, solutions, and services can help address various challenges at your facility.