SDV7 and SDV-R arc-resistant and non-arc-resistant, outdoor, distribution circuit breakers

Siemens SDV7 non-arc-resistant and SDV7-AR medium-voltage outdoor distribution circuit breakers

15.5-38 kV
  • Rated short-time withstand current up to 40 kA

  • Rated continuous current up to 3,000 A

  • Lightning impulse (BIL) up to 200 kV

The tried and true SDV: the distribution circuit breaker family you can rely on

The Siemens SDV family of outdoor distribution circuit breakers have been operating reliably for decades. From the original SDV introduced in the early 1980s to today’s SDV7TM and SDV-RTM circuit breakers, the product line has been continually expanded to include higher ratings, reduced footprint, enhanced personnel safety features, and environmentally responsible options.

 

The design of the type SDV7 family of circuit breakers features a significant reduction in enclosure size compared to previous models and, consequently, in the overall footprint. The type SDV7 product line encompasses the voltage groups 15.5 kV, 17.5 kV, 27.6 kV and 38.0 kV. Each group is specifically designed to optimize space and material for the voltage class while retaining common features across the entire product line.

Image of wind turbines

With an eye towards renewable energy applications, Siemens has added the type SDV-R medium-voltage, outdoor distribution circuit breaker with integrated grounding switch to further expand the successful type SDV product line.

38.0 kV, up to 40 kA, up to 2,000 A, 200 kV BIL

The design of the type SDV-R family of circuit breakers retains the features that have made the SDV7 family successful while adding fast-acting grounding capability. 

The design of the type SDV-R family of circuit breakers retains the features that have made the SDV7 family successful while adding fast-acting grounding capability.  The voltage rating is focused at the 38.0 kV level to match the common renewables applications where the circuit breakers are used combined with the highest interrupting rating in the industry.

 

The type SDV-R integral fast-acting grounding switch is mechanically interlocked with the circuit breaker to limit transient voltage excursion to low levels, eliminating the need for grounding transformers.

 

Removing the grounding transformer not only reduces total installed cost and physical footprint, but also eliminates the risk of transformer oil spills. As such, SDV-R offers wind power producers a welcome alternative to large grounding transformers with cable connections, which occupy significant real estate and pose the risk of oil leakage.

SDV-R medium-voltage circuit breakers

Learn the benefits of using fast-acting grounding switches in wind farms

Integrating a fast-acting grounding switch into a circuit breaker combines the fault-detection capabilities with circuit grounding, which simplifies the installation and operation of the system and protection coordination.

SDV family features, types, and options

  • Extended capacitor switching (optional) 
  • Tested for out-of-phase switching ratings (IEEE C37.09) 
  • Large relay and control compartment 
  • Stainless steel exterior hardware 
  • Porcelain dry-type bushings with extended creep 
  • Highly reliable vacuum interrupters – MTTF over 53,000 years 
  • Pair with Siemens protective relays to match any typical application 
  • Moderate and high seismic qualification (Zones 1-4) available 
  • Meets or exceeds the latest ANSI, IEEE and NEMA standards 
  • Enclosure rain and dust tested for IP54 rating (IEEE C37.04)
  • Fast-acting grounding switch for renewable applications.

Medium-voltage SDV family outdoor distribution circuit breakers available as:

·        Standard: non-arc-resistant enclosure 

·        Optional: arc-resistant, accessibility type 2B, tested to IEEE C37.20.7.

 

Medium-voltage SDV distribution circuit breaker family includes:

·        SDV7-SE: SDV7 non-arc-resistant with stored-energy operator

·        SDV7-MA: SDV7 non-arc-resistant with magnetic-actuator operator

·        SDV7-SE-AR: SDV7-AR arc-resistant with stored-energy operator

·        SDV7-MA-AR: SDV7-AR arc-resistant with magnetic-actuator operator

·        SDV-R: non-arc-resistant with stored-energy operator and fast-acting ground

·        SDV-R-AR: arc-resistant with stored-energy operator and fast-acting ground.

Arc-resistant option

To enhance operator safety, an option for arc-resistant construction in both the SDV7 and SDV-R product lines is available. The SDV family is the only family of outdoor distribution circuit breakers to offer an enclosure construction that has been tested for internal arcing in accordance with IEEE C37.20.7, for accessibility type 2B. The rated internal arcing short-circuit current is equal to the rated short-circuit current for a duration of 0.5 seconds.  The arc-resistant design shares the same footprint dimensions as the non-arc-resistant design, for ease in application.

Operators and vacuum interrupters

Types 3AH35-SE stored-energy and 3AH35-MA magnetic-actuator operators

Siemens is the only medium-voltage outdoor distribution circuit breaker OEM that can offer both stored-energy (spring) and magnetic-actuated drive mechanisms for conventional and arc-resistant enclosures.

The heart of the SDV7-SE circuit breaker is the 3AH35-SE operator that is derived from the highly reliable type 3A family of operators, that has over 45 years of design heritage in a variety of Siemens products globally.  With thousands type SDV circuit breakers and over a million type 3A operators in service, you can rely on Siemens products to meet your distribution system demands.

 

A significant feature enhancement to the SDV product line was the introduction of the type 3AH35-MA magnetically actuated operator used in the SDV7-MA circuit breakers.  It is adapted to the basic high-voltage support structure of the type 3AH35-SE stored-energy operator to maintain product commonality. The magnetic actuator employs long-life, rare-earth permanent magnets to provide the closing force needed for the worst-case closing and latching duty, in combination with the basic kinematic structure of the type SDV7 family for opening operations.

Siemens vacuum interrupters: the time-proven heart of medium-voltage circuit breakers

Siemens vacuum interrupters use chrome-copper contact material, which keeps the chopping current to five amperes or less and thereby keeps over voltages to a minimum.

 

The contact configuration employs axial-magnetic field geometry to maintain the arc in diffuse mode and minimize contact erosion and provide a capability of up to 100 full-rated fault interruptions (depending on rating) before replacement is necessary.

 

An easily accessible contact-wear indicator is provided to directly determine the wear of the contacts within the vacuum interrupter.

A durable and reliable stored-energy mechanism.

Type 3AH35-SE stored-energy operator

This operator is designed to perform up to 10,000 operations before overhaul, and the basic operator in the 3A family has a mean time before failure (MTBF) of over 23,000 years. 

 

The type 3A operator family has over 1,000,000 units in service worldwide in vacuum circuit breakers. Over 120,000 type 3AH3 operators are in service.

 

Improvements in the operator have been incorporated to enhance service life and simplify maintenance. Newer lubricants and alternative bearing materials have been selected to reduce the chance for interaction between the lubricants and the metals to ensure long service life. Mounting provisions for devices, such as the opening latch, closing latch and similar items, are designed for one-person removal and installation.

 

Reusable spring clips are used for pivot pins, avoiding the need for special removal tools or a supply of special

purpose retainers during maintenance.

 

The spring charging mechanism is a gear-drive design. Compared to a ratchet-and-pawl mechanism, the type

3AH35 operator is quieter and exhibits longer mechanical life. 

 

The type 3AH35-SE stored-energy operator includes provisions for manual operation, such as during

maintenance. The closing spring can be manually charged with a spring-charging crank. The spring-charging crank

includes a coupling that automatically disengages in the event that the spring-charging motor begins to operate.

The operating mechanism also includes pushbuttons for manually closing or opening the circuit breaker. The

buttons are recessed to avoid inadvertent operation.

 

The estimated total mechanical endurance of the operator is 60,000 operations with overhaul and vacuum interrupter

replacement at 10,000 operation intervals.

 

The entire type SDV7 family, from 15.5 kV through 38.0 kV, uses the same basic type 3AH35 operating mechanism. The

operators differ only in elements related to the design voltage or interrupting rating of the circuit breaker.

 

The components that differ according to rating include: the main rotating shaft, contact pressure springs, closing

spring, opening spring and pushrods, as well as the high-voltage elements, such as the interrupter, standoff

insulators and similar items.

For those that want a different operator type.

Type 3AH35-MA magnetic-actuator operator

The type SDV7 distribution circuit breaker is available with a magnetic-actuator operator. The basic configuration of the circuit breaker is the same as for the stored-energy version, including the high-voltage elements and the vacuum interrupters, with only the operating mechanism replaced.

 

The type 3AH35-MA magnetic-actuator operator employs rare-earth magnets (neodymium-iron-boron) to maintain a stable CLOSED position, in combination with an electromagnetic coil structure to change from the OPEN position to the CLOSED position. The magnetic actuator

uses a single coil design, providing a stable OPEN and a stable CLOSED position without supplemental energy input.

 

The electronic controller provides a substantial current to the electromagnetic coil for closing operation, so that the electromagnetic force adds to the magnetic force provided by the rare-earth magnets.

 

For opening, only a modest electromagnetic force is needed, in the reverse direction, to offset the magnetic force provided by the rare-earth magnets. In effect, the electromagnetic force cancels the magnetic force during

opening operations.

 

The force for opening primarily is provided by the contact pressure springs on each phase (not shown) with an assist

from the opening spring. The opening spring is the same as used on the stored-energy version, and its primary function

is to provide the force to oppose the force of atmospheric pressure on the vacuum interrupter bellows, which would

otherwise cause the contacts of the open circuit breaker to close.

 

The field diagrams of the magnetic actuator illustrate the combined magnetic and electromagnetic field conditions in

the various circuit breaker positions.

 

Magnetic-actuator electronic controller

The operation of the magnetic actuator is controlled by an electronic module. The electronic module receives power

from a 24 Vdc power supply, stores energy in capacitors on several printed circuit boards, and provides a variety of functions, including:

  • Closing, upon remote (or relay) command or from local pushbutton
  • Opening, upon remote (or relay) command or from local pushbutton
  • Capacitor control, including charging, monitoring, and periodic condition checking.

The electronic controller allows for circuit breaker reclosing according to the standard reclosing duty sequence in ANSI/

IEEE C37.04, O – 0.3 s – CO – 15 s – CO. The capacitors used to power circuit breaker opening and closing actions recharge following operations as follows:

  • After a C operation ≈ 10 s
  • After an O operation ≈ 2-5 s
  • After a CO operation ≈ 12-15 s.

When first energized, the capacitors require approximately 35 s to obtain full charge.

 

The electronic controller is designed for harsh environments and long life. The estimated life of the electronic controller is approximately 20 years with an ambient environment outside the circuit breaker enclosure of 50 °C or less. In an environment less harsh than this, the expected life is well in excess of 20 years.

 

The capacitors used have a life expectancy of 45 years with an ambient environment at the capacitors of 70 °C (3% of total hours), 50 °C (40% of total hours), with the remaining 57% of total hours in an ambient of 40 °C or less. In an environment less harsh than this, the expected life is well in excess of 45 years.

 

The capacitor boards are generously sized, with energy storage above the level needed to operate the circuit breaker. In fact, the system can open and close the circuit breaker if as much as 20% of the capacitors are disabled.

 

The capacitors have reserve energy such that the circuit breaker can be electrically opened using the pushbuttons on the operator for at least 300 seconds after control power is lost.

 

The power supply for the electronics circuits accommodates a wide range of input voltages. The high-range power supply accepts any voltage in the range of 110 Vac to 240 Vac or 110 Vdc to 250 Vdc. The low-range power supply accepts voltage in the range of 28 Vdc to 56 Vdc.

 

Electrical close and open commands operate through binary inputs, with the high-range command input version requiring input of at least 68 Vac or 68 Vdc for operation, while the low-range command input version requires input of at least 17 Vac or 17 Vdc for operation.

 

Automatic monitoring

The electronic controller includes monitoring and self-test functions, among which are these:

  • Failure to close on command (after 100 ms)
  • Excessive coil current
  • Capability of capacitors
  • Initial charging of capacitors on energization
  • Periodic charging test cycle to verify energy storage capacity (performed weekly)
  • Power supply (24 Vdc) failure
  • Overcharging of capacitors (excess voltage)
  • Coil circuit integrity
  • Interlock check (lockout).

The electronic controller also maintains a log, which includes details of the last 32 operations and results of capacitor capability tests.

 

Built-in fast-discharge circuit for capacitors

The controller system design includes built-in means to discharge the capacitors if maintenance is to be performed.

There is no need for the user to provide jumper wires or loading resistors to discharge the capacitors – simply

disconnect the plug between the electronic controller board and the capacitor boards, and the discharge circuit is

automatically enabled, discharging the capacitors to a low level to enable maintenance. The NEC (NFPA 70) requires

discharge to below 50 Vdc within five minutes, but the system incorporated in the type SDV7-MA magnetic actuator design discharges to less than 5 Vdc in approximately 90 seconds.

 

When control power is initially energized, the controller executes a start-up routine, after which charging of the

capacitors will begin.

 

When control power is first applied, a green LED on the power supply is illuminated.

 

The controller includes LEDs to indicate the energy status of the capacitor bank.

 

From complete discharge, approximately 25 seconds after control power is applied, a yellow LED lights up, and

approximately 5 to 10 seconds later, the yellow LED goes off and a green LED will illuminate. The LEDs indicate status as

follows:

  • Green LED on power supply illuminated (visible with operator cover removed) indicates control power is available
  • Green LED (adjacent to pushbuttons) illuminated indicates the operator is ready and is capable of Open-Close-Open sequence
  • Yellow LED (adjacent to pushbuttons) illuminated indicates the operator is capable of an Open operation
  • Red LED (adjacent to pushbuttons) illuminated indicates error and the energy is insufficient for operation.
  • The controller includes output terminals corresponding to the LEDs so that status can be monitored from remote locations.

External manual trip handle

An external manual trip handle is provided as standard on the type SDV7-MA and type SDV7-MA-AR with magnetic-actuator operator. The external manual trip handle requires only a modest force to operate it, and once the circuit breaker is opened, the handle can be padlocked to provide a lockout function and prevent closing of the circuit breaker either by electrical means or by manual means.

Technical data

Circuit breaker type
Maximum design voltage5 kV
Rated withstand voltages -lightning impulse (BIL)3 kV
Rated withstand voltages - power frequency kV 
Rated short-circuit and short-time current kA rms
Rated interrupting time1 ms/cycles
Rated continuous current A rms

Rated transient recovery voltage2 uc TRV peak value kV

Rated transient recovery voltage t3 time to voltage uc μs
Rated permissible tripping delay time Y sec
Rated closing and latching  current kA, peak
15.5-20
15.5
110/142
50
20
50/3
1,200, 2,000
29.2
32
2
52
15.5-25
15.5
110/142
50
25
50/3
1,200, 2,000
29.2
32
2
65
15.5-31.5
15.5
110/142
50
31.5
50/3
1,200, 2,000, 3,000
29.2
32
2
82
15.5-40
15.5
110/142
50
40
50/3
1,200, 2,000, 3,000
29.2
32
2
104
17.5-20
17.5
110/142
50
20
50/3
1,200, 2,000
29.2
32
2
52
17.5-25
17.5
110/142
50
25
50/3
1,200, 2,000
29.2
32
2
65
27.6-25
27.6
150/194
60
25
50/3
1,200, 2,000
52.1
45
2
65
38.0-20
38.0
200/258
80
20
50/3
1,200, 2,000
71.7
59
2
52
38.0-25
38.0
200/258
80
25
50/3
1,200, 2,000
71.7
59
2
65
38.0-31.5
38.0
200/258
80
31.5
50/3
1,200, 2,000, 2,500
71.7
59
2
82
38.0-40
38.0
200/258
80
40
50/3
1,200, 2,000, 2,500
71.7
59
2
104

Footnotes:

  1. 50 ms interrupting time standard. 83 ms interrupting time optional with stored-energy operator only.
  2. TRV values are in accordance with ANSI/IEEE C37.06-2009 TRV peak value uc roughly equal to historic E2 value in ANSI/IEEE C37.06-2000. Value t3, time to voltage uc is approximately 1/1.138 times T2 value in ANSI/IEEE C37.06-2000.
  3. First value is full-wave impulse withstand. Second value is chopped-wave impulse withstand, applicable only with circuit breaker closed.
  4. Rated internal arcing short-circuit current is equal to the rated short-circuit current for a duration of 0.5 s.  Accessibility type 2B in accordance with IEEE C37.20.7-2007.
  5. For 17.5 kV rating and dimension information, please consult factory.
Circuit breaker type
Maximum design voltage kV
Rated withstand voltages -lightning impulse (BIL)3 kV
Rated withstand voltages - power frequency kV 
Rated short-circuit and short-time current kA rms
Rated interrupting time1 ms/cycles
Rated continuous current A rms

Rated transient recovery voltage2 uc TRV peak value kV

Rated transient recovery voltage t3 time to voltage uc μs
Rated permissible tripping delay time Y sec
Rated closing and latching  current kA, peak
38.0-20
38.0
200/258
80
20
50/3
1,200, 2,000
71.7
59
2
52
38.0-25
38.0
200/258
80
25
50/3
1,200, 2,000
71.7
59
2
65
38.0-31.5
38.0
200/258
80
31.5
50/3
1,200, 2,000
71.7
59
2
82
38.0-40
38.0
200/258
80
40
50/3
1,200, 2,000
71.7
59
2
104
  • Rated mechanical switching time, 12 – 16 ms (circuit breaker open to ground switch close)
  • Grounding switch rated short-time current, 12.5 kA
  • Grounding switch rated closing and latching current, 32.5 kA

 

Footnotes:

  1. 50 ms interrupting time standard. 83 ms interrupting time optional with stored-energy operator only.
  2. TRV values are in accordance with ANSI/IEEE C37.04-2018.
  3. First value is full-wave impulse withstand. Second value is chopped-wave impulse withstand, applicable only with circuit breaker closed.
  4. Rated internal arcing short-circuit current is equal to the rated short-circuit current for a duration of 0.5s.  Accessibility type 2B in accordance with IEEE C37.20.7-2017.
Dimensions in inches (mm)
Rating
A
B
C
D
E
F
G
H
I
J
K1
SDV7 15.5 kV, 1,200 A-2,000 A 
10.7 (272)
13.0 (330)
47.1 (1,197)
44.5 (1,130)
12.4 (315)
19.8 (503)
92.0-116.0 (2,337-2,945)
36.1 (918)
31.3 (794)
42.7 (1,084)
10.3 (260)
SDV7 15.5 kV, 3,000 A
12.3 (312)
16.0 (406)
56.5 (1,435)
52.8 (1,340)
15.9 (403)
21.0 (534)
96.0-120.0 (2,438-3,048)
44.2 (1,123)
39.4 (1,001)
52.0 (1,321)
11.4 (290)
SDV7 27.6 kV, 1,200 A-2,000 A
12.3 (312)
16.0 (406)
56.5 (1,435)
49.8 (1,265)
14.4 (366)
21.2 (538)
96.0-120.0 (2,438-3,048)
44.2 (1,123)
39.4 (1,001)
52.0 (1,321)
11.4 (290)
SDV7 38.0 kV, 1,200 A, 2,000 A, 2,500 A
13.4 (340)
19.5 (495)
67.8 (1,723)
63.0 (1,600)
20.4 (518)
22.2 (563)
120.5- 144.5 (3,060-3,670)
55.6 (1,413)
50.9 (1,294)
63.1 (1,604) 
16.7 (424)
SDV-R 38.0, 2,000 A
14.6 (371)
19.5 (495)
68.2 (1,733)
82.2 (2,089)
20.7 (524)
28.5 (723)
128.3-149.3 (3,259-(3,792)
68.5 (1,740)
62.1 (1,578)
61.5 (1,561)
15.6 (395)

Footnote:

  1. Arc-resistant only.
SDV7 non-arc-resistant and SDV7-AR arc-resistant medium-voltage outdoor distribution circuit breakers
Dimensions

TechTopics is a series of papers that discuss issues of interest to users or specifiers of electrical equipment.

Mailing address

Siemens Industry, Inc.

7000 Siemens Road

Wendell, North Carolina 27591

United States of America

Field services worker

Improving electrical safety by design

Learn about how our products, solutions, and services can help address various challenges at your facility.

Need a quote or interested in learning more about Siemens distribution circuit breaker solutions? Contact our experts today!

Related topics