S Series: SR Engines

Robust and reliable, the rich burn, electronically carbureted SR Series gas engines offer great performance for power generation and cogeneration applications. Outputs range from 180 to 870 kWb at 60 Hz and this series may be fueled natural gas and well gas with superb fuel flexibility.                                                                                                                                                                                                                                                                                                                                                        This ecofriendly engine series meets the latest U.S. emissions standards and has great flexibility for load acceptance too.                                                                                                                                                                                                                                  Turbocharged and with single or double stage charge-air cooling, the SR Series features a double circuit cooling system in which different auxiliary cooling circuit temperatures are achievable.                                                                                                                                                                                                                                                                                                                      With a wet exhaust manifold, the SR Series machines are supplied as a stand-alone engine, as a genset or as a fully containerized unit 

Control Monitoring

At Siemens we go one step further to offer optimal solutions and services to our customers. That is why we integrate our Control Systems into our engines. GCS Control Systems ensure performance optimization connected to the most technologically advanced engine, gen-set and power plant control management systems to address our customers’ ever challenging needs. You can now be in control of your energy, while maximizing plant efficiency with GCS Control Systems.

FastStart-Up & Rapid Response Engines

Energy models have changed in recent years, requiring greater flexibility and faster responses. Energy models have changed in recent years, requiring greater flexibility and faster responses.

Fuel Flexibility

They can be powered by natural gas, biogas, gas from landfills or sewage treatment plants, synthesis gas, well gas, and a wide selection of other

gases to address solutions for a variety of sectors.

Brochure>>

Regional Contacts

 

Europe, Russia and Africa

Cristina Segura

Cristina.segura@siemens.com

Middle East Central Asia Pacific

Mikel Iza

Mikel.iza@siemens.com

Latin America

Gabriel Craig

Gabriel.craig@siemens.com

North America

Chris Nagle

Christopher.nagle@siemens.com