SGT-400 Pipeline Compressor Package

Power that’s made for midstream

The North American energy market is one of the most dynamic in the world. With the SGT-400 Pipeline (PL) Compressor Package, we’ve created a transmission power package specifically designed to meet its demands. It’s transport-friendly, field-friendly and one of the most efficient and operationally flexible pipeline compressor trains in the industry.

A tailored solution

Built in North America. For North America.

The SGT-400 PL is a pipeline compressor package, in the 10MW - 15MW (13,000 to 20,000 HP) range, that’s designed to address the unique requirements of pipeline operators throughout North America. It’s easy to own and operate while providing market-leading efficiency and flexibility. We’ve built it for maximum availability over a wide range of conditions and formed an expert, nationwide support team to keep it that way.
Powerful technology

Experience the evolution: The SGT-400 gas turbine

At the heart of our PL package is the SGT-400 gas turbine. We’ve updated its design, leveraging best-in-class systems from across the Siemens turbine portfolio and tailoring its capabilities to the needs of the market. With lower emissions, increased efficiency and maximum robustness, it’s ideally suited to today’s midstream applications.

  • Twin-shaft design field proven over 20 years
  • Proven availability in excess of 98% over 10 years
  • Starts in dry low emissions (DLE) mode for increased efficiency and reduced carbon footprint
  • Low turn-down, emission-compliant operational flexibility
  • Black-start capability
A smarter package

Designed for how you operate

The SGT-400 PL is the most compact and factory-complete design in its class. We’ve made it that way to help streamline start-up and your daily operations.

  • Simple foundation, no stepped concrete
  • On-package controls
  • Improved manual access
  • Crane and forklift access
  • Factory test of full drivetrain
  • NEC/NFPA/ASME/CSA/API codes and certifications
Fast, reliable support

A service organization committed to your success

You’re operations demand maximum uptime to be profitable. Our service organization is up to the challenge. We’re leveraging our 100-year history and extensive geographic coverage across North America to deliver unparalleled support — we have more technicians, engineers, core engines and parts near you that are ready at a moment’s notice.
Learn more

The pipeline compressor package you’ve been waiting for

With over 100 years of experience in power generation, Siemens is one of today’s leading companies worldwide for reliable gas turbine solutions. With our SGT-400 PL package, we’ve built a solution perfectly suited to the needs of the North American midstream market.
Experience the evolution of smart gas pipeline transmission.

Download the flyer

Related Topics

Related Topics