SGT6-2000E heavy-duty gas turbine (60 Hz)

Proven E-class turbine with outstanding fuel flexibility

0%
    Rotate product

    Two external silo-type combustors with hybrid burners for full fuel flexibility

    Fast grid stabilization due to variable inlet guide vanes at the 17-stage compressor

    Robust 4-stage turbine with latest blade and vane design enhances performance

    Lightweight design with excellent start-up performance

    Optimized axial exhaust for optimal flow pattern

    All rotating blades replaceable without rotor de-stack or lift

    Simple cycle power generation (ISO) MW(e)

    Combined cycle efficiency: 52.2%

    Fuel flexible gas turbine, burning crude oil and fuels with high viscosity

    Technology

    Reliable, robust, and flexible power generation

    The SGT6-2000E gas turbine is a proven, robust engine for the 60 Hz market, used in simple cycle or combined cycle processes, with or without combined heat and power. It is suitable for all load ranges, including peak load, and offers outstanding fuel flexibility: You can use low-calorific gases or gases containing CO₂, H₂S and N₂ or crude oil and other liquid fuels with high viscosity. In addition, it provides low NOₓ emissions, even in the part load range.
    Download detailed product information

    SGT6-2000E interactive brochure

    Highlights of the SGT6-2000E gas turbine

    The extensive fleet operating experience of the SGT6-2000E lets  you benefit from best-in-class fleet reliability of > 99%. Its robust turbine design is continuously enhanced by high-performance upgrades.

    Thanks to its fast start-up capability, you will achieve full load in only about 10 min. With its fast load change capability, in turn, you will meet the most stringent grid requirements for optimal frequency stabilization.

    The SGT6-2000E offers dual-fuel capability and excellent fuel flexibility: It can be fired with low calorific gases or gases containing CO₂, H₂S and N₂, as well as with crude oil and other liquid fuels with high viscosity.
    It provides reliable start-up and changeover between fuels. The automatic changeover from the primary to the secondary fuel can be carried out at reduced base load.

    This robust engine is suitable for a wide range of ambient conditions such as cold climates, hot and dry or dusty environments.

    For hot and dry conditions, we offer these options to increase your power output:

    • An evaporative cooler or an inlet air chiller with heat exchangers to avoid performance degradation
    • A Wet Compression (WetC) system to enhance turbine performance by reducing compressor inlet temperatures and increasing the mass flow throughout the turbine

    The SGT6-2000E is designed for easy maintenance to reduce outage times:

    • Rotor de-stacking/re-stacking on site
    • Blades can be individually replaced without rotor lifting
    • Vane carriers can be removed without rotor lifting
    • Minor inspections can be done through the spacious combustion chambers

    Ingenious design to the core

    The SGT6-2000E core engine has a horizontally split casing and two walk-in combustion chambers, equipped with individually replaceable ceramic tiles. This design allows a hot-gas-path inspection without cover lift. The 17-stage axial-flow compressor with variable-pitch inlet guide vanes enhances peak load operation and supports frequency stabilization.

    The robust 4-stage turbine incorporates the latest blade and vane design for stable, improved performance. The hybrid burners are able to operate in premix and diffusion mode with natural gas, fuel oil and special fuels such as heavy oil and refinery residues. The Low-NOₓ combustion system, single-digit NOₓ emissions can be achieved.

    Short installation times

    The SGT6-2000E gas turbine package consists of the core turbine, the generator (SGen6-100A-2P) and auxiliary systems. It offers you a standardized basic design with options geared to your specific requirements. By using standard components and preassembly or prepackaging we achieve short installation times, with staggered delivery and early shipment of main components. We group subsystems and install them in separate auxiliary packages to minimize field assembly.

    The SGT6-2000E fires up

    We offer both simple cycle and combined cycle power plants with or without cogeneration.
    SGT6-2000E-based combined cycle plants (SCC6-2000E) have a fast-start capability. You can achieve combined cycle base load within only 8.5 min for start-up until full load with a start-up gradient of 27 MW/min. High load gradients allow for fast load changes. With excellent peaking capability, and high part load efficiency complying with emission regulations down to lower part load, this is your profitable solution for competitive energy markets with fluctuating power demand.

    Optimized for short outages to maximize availability

    We offer Long Term Programs (LTP), overhaul services, field service, spare parts, reconditioning of components and modernization upgrades. Whether scheduled service or short-term support, our specialists are there for you, on-site all over the world.

    The SGT6-2000E generator package is optimized for short outages. Multiple borescopic inspection ports allow inspection of compressor and turbine blades without lifting covers. The heat shields on the combustion chamber are individually replaceable. All stationary and moving blades and all stationary blade and vane carriers can be replaced individually with the rotor in place.

    Fuel flexibility matters

    The SGT6-2000E offers outstanding fuel flexibility: It burns natural gas, LNG, syngas, blast furnace gas, biogas, ethane, propane, condensate, distillate oil, heavy and crude oils, biodiesel, alcohols, naphtha or kerosene.

    The gas turbine can also be fired with low-calorific gases or gases containing CO2, H2S and N2, as well as with crude oil and other liquid fuels with high viscosity.

    Low emissions

    The SGT6-2000E provides low NOₓ emissions, even in the part load range or using liquid fuels.
    NOₓ emissions at 15% O₂ dry:

    • Emissions on fuel gas at 15% O2, without water injection: NOX ≤ 25 ppmvd | CO ≤ 10 ppmvd
    Technical data

    Technical data for the SGT6-2000E

    Performance data for simple cycle power generation

    NOₓ emissions at 15% O₂ at ISO ambient conditions.

    SCC6-2000E: Performance data for combined cycle power plant

    Physical dimensions and weight

    Dimensions exclude combustion chambers.

    Applications

    The SGT6-2000E is suitable for the following applications and industries:

    Product video

    "We love her" – SGT6-2000E gas turbine

    Downloads and support

    Find out more about our gas turbine offerings

    In our download section, you can find brochures, technical papers, and more. Or you can contact us directly for specific inquiries.

    For more information, please contact our Customer Support Center.

    • +49 180 524 24 71

      (Charges depending on provider) (From the German fixed network € 0.14/min. and from the German mobile phone networks max. € 0.42/min.)

    Siemens AG

    Freyeslebenstrasse 1

    Erlangen

    91058

    Germany

    References

    Experience the SGT6-2000E in commercial operation, worldwide

    Today, more than 110 turbines have been sold, resulting in a fleet experience of nearly 7 million equivalent operating hours. The SGT6-2000E fleet's overall best-in-class reliability constantly exceeds 99.5%.

    Contact

    Contact

    Do you have a question regarding our products, solutions and services? To contact us, simply fill out our inquiry form.

    Contact form

    Contact form