SGT6-5000F heavy-duty gas turbine (60 Hz)

Trusted F-class technology for reliable performance

0%
    Rotate product

    High fuel flexibility: natural gas with varying Wobbe index, distillate oils and syngas

    Rapid start-up and shutdown for quick grid stabilization

    260 MW engine: Variable guide vanes for increased part-load efficiency

    Blades and vanes replaceable without rotor de-stack or lift

    Clean combustion with single-digit NOx and CO emission values

    Low firing temperature allows long service intervals

    Short inspection times due to maintenance-friendly design

    Simple cycle power generation (ISO) up to MW(e)

    Combined cycle efficiency: 59.7%

    Robust gas turbine with extensive fleet experience

    Technology

    Outstanding fuel flexibility and lowest emissions

    The proven SGT6-5000F gas turbine offers economical power generation with fast start-up and quick load changes for peak, intermediate, or base load. The fleet of SGT6-5000F gas turbines operating worldwide demonstrates an excellent reliability of 99.2%. Its outstanding fuel flexibility makes it a great choice for many applications in the oil and gas industry.  With only single-digit NOₓ emissions (< 9 ppmvd), the SGT6-5000F provides world-class emission performance. 

    SGT6-5000F gas turbine highlights

    The SGT6-5000F gas turbine is a proven engine for the 60 Hz market, with a power output of up to 250 MW and 39.3% simple cycle efficiency. Due to its robust turbine design, it provides rapid start-up and shutdown capabilities,  with only 5 min from turning gear to full speed and a load gradient of up to 40 MW/min.

    Due to its advanced combustion technology, single-digit emissions in base and part load can be achieved: NOₓ emissions of < 9 ppmvd and CO emissions of < 4 ppmvd. You can operate the SGT6-5000F at 30% part load in low load turndown over a wide range of ambient conditions within the emission limit values.

    By using proven technology, low firing temperatures and conventionally cast alloys, this gas turbine achieves outstanding availability. Its robust turbine design is continuously enhanced by high-performance upgrades.

    The SGT6-5000F is able to burn a wide range of fuels including natural gas, LNG, syngas, ethane, propane, Arabian Super Light crude oil, distillate oil, condensate, Arabian Extra Light crude oil, biodiesel, alcohols, Jet-A oil, and kerosene.

    The engine offers dual fuel capability and tolerates fuels within a wide Wobbe range.  

    The combustion system is able to handle different fuel compositions, e.g., contents of hydrogen sulfide (H₂S) of up to 4,000 ppm. Its system can switch over quickly between fuel gas and fuel oil and vice versa.

    Our proven, low-risk design translates into longer service intervals and service life for your gas turbine. All rotating blades are replaceable without de-stacking or lifting the rotor.

    Extensive experience in commercial operation means that you can rely on proven and validated package and plant concepts that enable early power generation in simple cycle. Projects are implemented quickly. Since no external rotor air cooler is required, this simplifies the plant integration even further.

    Ingenious design to the core

    The SGT6-5000F features a 13-stage axial compressor with advanced 3D blade design. Three rows of variable guide vanes enable improved part load efficiency and transient operation. The rotor design is based on a single tie rod with Hirth serrations for reliable torque transmission. Proven conventionally cast turbine alloys are used for the 4-stage turbine. The combustion system is equipped with 16 can-type combustors.

    Short installation times

    The gas turbine package for the SGT6-5000F consists of the core turbine, the generator and auxiliary systems. We offer you a standardized basic design with options ideally geared to your specific requirements and market enrvironment. This approach ensures that your operating costs are as low as possible while at the same time providing maximum flexibility for your individual requirements.

    The SGT6-5000F fires up

    SGT6-5000F-based combined cycle plants have the capability for fast start-up. With these plants, you can achieve combined cycle base load within 5 min for hot start.
    High load gradients (40 MW/min) allow for fast load changes. With excellent peaking capability, and high part load efficiency complying with emission regulations down to lower part load, this is your profitable solution for competitive energy markets with fluctuating power demand.

    Comprehensive services to support you

    We offer Long Term Programs (LTP), overhaul services, field service, spare parts, reconditioning of components and modernization upgrades. Whether scheduled service or short-term support, our specialists are there for you, on-site all over the world.
    Siemens is continuously improving the SGT6-5000F gas turbines, and upgraded parts are retrofittable into the existing fleet.

    Fuel flexibility matters

    The SGT6-5000F is designed to use a wide range of fuels: natural gas, LNG, syngas, ethane, propane, Arabian Super Light crude oil, distillate oil, condensate, Arabian Extra Light crude oil, biodiesel, alcohols, Jet-A oil, and kerosene.

    Best-in-class emission values

    This gas turbine is equipped with a Low-NOₓ (ULN) combustion system for ultra-low NOₓ emissions.

    Technical data

    Performance data for simple cycle power generation

    NOₓ emissions at 15% O₂ at ISO ambient conditions.

    Gas turbine turndown in emissions compliance to 30% load. Fast start-up capable of generating 200 MW in 10 min from turning gear speed. Gas turbine ramp rate up to 40 MW/min.

    SCC6-5000F: Performance data for combined cycle power plant

    Physical dimensions and weight

    Dimensions exclude combustion chambers.

    The SGT6-5000F is suitable for the following applications and industries:

    Downloads and support

    Find out more about our gas turbine offerings

    In our download section, you can find brochures, technical papers, and more. Or you can contact us directly for specific inquiries.

    For more information, please contact our Customer Support Center.

    • +49 180 524 24 71

      (Charges depending on provider) (From the German fixed network € 0.14/min. and from the German mobile phone networks max. € 0.42/min.)

    Siemens AG

    Freyeslebenstrasse 1

    Erlangen

    91058

    Germany

    References

    SGT6-5000F reference highlights

    Today, more than 380 SGT6-5000F gas turbines are sold worldwide. The installed fleet has accumulated more than 13 million operating hours, with a fleet reliability of more than 99.2%.

    Contact

    Contact

    Do you have a question regarding our products, solutions and services? To contact us, simply fill out our inquiry form.

    Contact form

    Contact form