Low-voltage replacement circuit breaker solutions

Siemens has been offering medium-voltage vacuum roll-in replacement circuit breakers with patented improvements and our standard 3AH operating mechanism since 1983. We are pleased to add to our portfolio the same quality Siemens engineered low-voltage replacement circuit breakers. 

A low-voltage solution for type ITE / ABB K-line 1600 A circuit breaker is the first low-voltage circuit breaker released in a lineup that will also include GE, Westinghouse, and Siemens replacement solutions. The ITE / ABB K-line 1600 A solution utilizes the Siemens type 3WL UL 1066 circuit breaker technology. Stay tuned for the ITE / ABB K-line 800 A and 2000 A replacement solutions, which will be launched in the coming months.

Mailing address

Siemens Industry, Inc.

7000 Siemens Road

Wendell, North Carolina 27591

United States