Cogeneration

SYSTEM FEATURES
- Utility/generator paralleling control (where applicable) provides active synchronization and soft loading, and uses a utility-approved interconnecting protective relay system
- PLC controls
- Soft loading power transfer
- SCADA capable
- UL listed
SYSTEM OPERATION
In cogeneration applications, the generator sets are run to serve the connected load, and heat is also recovered for other uses. Cogeneration power control switchgear may have additional controls to optimize heat recovery. Cogeneration systems can be designed to operate in parallel with the utility to optimize power and heat balance.