Prime Power

SYSTEM FEATURES
- Automatic operation of on-site power generators to serve a facility’s entire load
- If desired, utility/generator paralleling controls can provide active synchronization and soft loading (using a utility-approved interconnecting protective relay system)
- PLC controls
- SCADA capable
- UL listed
SYSTEM OPERATION
In prime power applications, on-site generators are the sole source of electric power for a facility. In such systems, engine generators are run in response to connected load. If load increases to a predetermined level, additional generators are automatically started, synchronized to the generator bus, and share load with the running generators. If load decreases to a predetermined level, excess generators are automatically removed from the bus and shut down, returning them to automatic standby status.