TechTopics No. 04

kA rated circuit breakers and switchgear

The rating structure for circuit breakers used in metal-clad switchgear underwent major revision with the completion of the new ANSI/IEEE standards in 1999 and 2000. The applicable standards (old and new) are detailed in Table 1.

 

C37.06-2000 is a minor editorial revision of the 1997 edition. The 1997 edition was published in anticipation of the changes in the ratings that were finally published in the 1999 versions of C37.04, C37.09 and C37.010. Together, these revisions comprise the first major structural change to the circuit breaker rating standards since the change from the total (asymmetrical) current basis of rating to the symmetrical current basis of rating in 1964. C37.06 was revised in 2009 with major organizational and technical changes.

 

The rating structure introduced in 1964 (and modified in 1979 and again in 1987) recognized the prevalent mediumvoltage interruption technology (air magnetic) of the time. 

 

The 1964 rating structure was based on a “constant MVA” interrupting capacity over a defined range of operating voltages. At the maximum design voltage of the air magnetic circuit breaker, the interrupting capacity was limited by the ability of the arc chutes to handle the transient recovery voltage that appears across the circuit breaker contacts following interruption. As the operating voltage was reduced, the interrupting capability of the circuit breaker would increase, as the contacts could cope with higher interrupting currents and transient recovery voltage became less of a concern. Finally, a limit would be approached at which the contacts could not absorb further increases in heat during interruption. 

Table 1: The applicable standards
Standard
Previous version
New version
Title
C37.04
1979
1999
Rating structure for AC high-voltage circuit breakers
C37.06

1979

1987

1997

2000

2009

AC high-voltage circuit breakers rated on a symmetrical current basis - preferred ratings and related capabilities
C37.09
1979
1999
Test procedure for AC high-voltage circuit breakers rated on a symmetrical current basis
C37.010
 1979
1999
Application guide for AC high-voltage circuit breakers rated on a symmetrical current basis

The maximum design voltage was designated as “V,” and the range over which the interrupting current capability increased as voltage decreased was defined in terms of voltage range factor “K.” The voltage V/K defined the associated lower limit of voltage. In the range of V/K to V, the interrupting current varied so that the product of voltage and interrupting current was a constant value. Stated more simply, the interrupting MVA (interrupting current X voltage X 1.732) was constant over this range. These relationships are summarized in Figure 1.

 

The “constant MVA” rating structure served the industry, both users and manufacturers, for many years. However, as new interrupting technologies became available, the “constant MVA” relationship became a poor representation of the actual physics of interruption. In particular, one of the desirable characteristics of a vacuum interrupter is the dielectric withstand capability across the open contacts recovers nearly instantaneously following an interruption. The practical effect of this is the interrupting capability of the interrupter does not increase significantly as the operating voltage is decreased from rated maximum design voltage. Relating this fact to the “constant MVA” rating structure, we see the voltage range factor of a vacuum interrupter is essentially equal to 1.0.

 

This is one of the principle reasons that restructuring of the circuit breaker ratings was undertaken by working groups within IEEE and NEMA over the decade of the 1990s.

 

Tables 2 and 3 briefly summarize the ratings in the 1987 and 2000 versions of C37.06.

 

It should be pointed out that the “historic MVA class” included in the 1964 and 1979 versions of ANSI C37.06 (but deleted in the 1987 version) were intended only as convenient labels, not as an arithmetically accurate calculation of the interrupting MVA for a given rating. For example, the calculated MVA interrupting capacity for the 350 “MVA class” is 338 MVA rather than 350 MVA.

 

The table of the new “constant kA” ratings has been kept in the same format as the table for “constant MVA” ratings to facilitate easy comparison. The “MVA class” is no longer relevant. The voltage range factor (K) is also eliminated from the new rating structure, but is shown as K = 1.00 in the new table for comparison.

 

The close and latch ratings have been changed from 2.7 to 2.6 times the maximum symmetrical interrupting capacity (peak amperes) and from 1.6 to 1.55 times the maximum symmetrical interrupting capacity (rms amperes), to correct mathematical errors in earlier standards.

 

The new rating structure continues the movement towards harmonization of ANSI/IEEE requirements with those of IEC, a process that has been pursued since 1951.

 

What does this change imply for users of existing equipment rated to the 1987 (or earlier) ratings? Probably very little. There are hundreds of thousands of circuit breakers installed that are rated to the old standards, and it is expected that new circuit breakers and switchgear will be available with the old “constant MVA” ratings for many years. New or replacement circuit breakers with “constant MVA” ratings must continue to be designed, rated and tested to the old standards, as the new standards do not define the full rating structure or test requirements for the “constant MVA” circuit breakers.

 

Gradually, however, the new “constant kA” circuit breakers and switchgear are becoming more widely used. The use of the “constant kA” ratings simplifies the application of circuit breakers and switchgear, and also more accurately represents the true physics of modern vacuum interruption technology.

Table 2: ANSI C37.06-1987 (and 1964 and 1979) circuit breaker ratings ("constant MVA" rating basis)
Historic "MVA" class
Maximum kV
Rated kA
Maximum kA
Range factor
Continuous current
Dielectric kV 60 Hz
Dielectric kV impulse BIL
Close and latch kA rms 1.6 KI
Close and latch kA peak 2.7 KI
250
4.76
29
36
1.24

1,200

2,000

19 
60
58
97
350
4.76
41
49
1.19

1,200

2,000

3,000

19
60
78
132
500
8.25
33
41
1.25

1,200

2,000

3,000

36
95
66
111
500
15.0
18
23
1.30

1,200

2,000

36
95
37
62
750
15.0
28
36
1.30

1,200

2,000

3,000

36
95
58
97
1000
15.0
37
48
1.30

1,200

2,000

3,000

36
95
77
130
1500
 38.0
21
35
1.65

1,200

2,000

3,000

80
150
56
95
Table 3: ANSI/IEEE C37.06-2009 (also 1997 and 2000) circuit breaker ratings ("constant kA" rating basis)
Historic "MVA" class
Maximum kV
Rated kA
Maximum kA
Range factor
Continuous current
Dielectric kV 60 Hz
Dielectric kV impulse BIL
Close and latch kA rms 1.55 KI
Close and latch kA peak 2.6 KI
Not applicable
4.76

40

50

63

40

50

63

1.00 

1,200

2,000

3,000

19
60

62

78

98

104

130

164

Not applicable
8.25

40

50

63

40

50

63

1.00 

1,200

2,000

3,000

36
95

62

78

98

104

130

164

Not applicable
15.0
25
25
1.00 

1,200

2,000

36
95
39
65
Not applicable
15.0

40

50

63

40

50

63

1.00 

1,200

2,000

3,000

36
95

62

78

98

104

130

164

Not applicable
38.0

31.5

40

31.5

40

1.00 

1,200

2,000

3,000

80
150

49

62

82

104

Should you have any questions about this issue of TechTopics or any of our products, solutions, or services, please contact your local Siemens sales representative for more information.

Mailing address

Siemens Industry, Inc.

7000 Siemens Road

Wendell, North Carolina 27591

United States of America