TechTopics No. 15

Expected life of electrical equipment

How long should electrical equipment last? 

If engineers were surveyed regarding the life they expect from electrical equipment, the answers would probably range from a minimum of 20 years to a maximum tending towards infinity. It is not unheard of to find an ancient openframe circuit breaker mounted on a two-inch thick slate panel still carrying current after 50 years. 

 

The answer to this important question, however, is not as simple as quoting statistics or giving a set figure. The engineer only has to look around at the extreme range of operating conditions and environments, and the differing levels of past maintenance to realize the futility of trying to arrive at one numerical answer. If the electrical equipment is located in a high rise, modern office building, there is a good chance that general cleanliness prevails and temperatures are moderate. On the other hand, consider the same equipment in a paper mill or in a dust-filled environment, perhaps even in the tropics, and the life expectancy cannot be the same.

 

It should be obvious that a good maintenance schedule and regular inspections are required to keep electrical equipment in good working order, just as it would for a fine automobile. There is another factor working against longevity that deserves more attention than it usually gets. That factor is temperature. ANSI/IEEE standards for metalclad and metal-enclosed switchgear limit the total temperature for most bus conductors to 105 °C. This results from the maximum design ambient of 40 °C, plus the allowable temperature rise of 65 °C. Thus, the maximum continuous temperature that most insulating materials will be exposed to is 105 °C.

 

However, if the equipment were operated at its full temperature capability continuously 24 hours per day, 365 days per year, the life expectancy of the insulation would be pretty short. If this is so, why do we see examples of electrical equipment still in service 40 years or more after it was installed?

 

Consider the effect of elevated temperatures on insulation. The life of insulation follows a physical relationship based on temperature, expressed by the Arrhenius equation:

 

k = Ae -Ea/RT

 

In this form, the equation is not terribly useful. However, if we take the natural logarithm and rearrange the terms, it becomes a generalized expression for a straight line:

 

ln k = ln A – (Ea/R) * (1/T)

 

Since A, Ea and R are constants, this becomes a straight line with a negative slope of (Ea/R) plotted against the inverse of temperature (1/T).

 

The practical use of this expression is for estimating the life of electrical insulation, which would be the value “k” in the Arrhenius expression. There are a wide variety of insulating materials used in switchgear equipment, but a general ruleof-thumb is the life of electrical insulation is reduced by half for each rise of 10 °C in insulation average temperature. The most commonly used indicator of electrical insulation life is dielectric capability, so the Arrhenius expression becomes an indicator of dielectric life.

 

This is how accelerated life testing is accomplished. An insulation material is placed in a controlled oven and held at an elevated temperature to compress the time-to-failure. When failures do occur, the engineer works backwards to establish the mean time to failure (MTTF) at normal temperatures.

 

Let’s look at a practical example of these concepts and the implications for the expected life of insulation in electrical equipment. Suppose we have a material that has an expected life of 20,000 hours at 125 °C. What would its approximate life be at other temperatures? 

 

For this example, if the material is used in switchgear with 105 °C maximum total temperature at rated continuous current, it would have an MTTF of 9.1 years. On the other hand, if the total temperature is reduced by 20 °C, the life would increase to over 36 years. 

Temperature
Life (hours)
Expected life
185
313
0.4 months
175
625
0.9 months
165
1,250
1.7 months
155
2,500
3.5 months
145
5,000
6.9 months
135
10,000
13.9 months
125
20,000
2.3 years
115
40,000
4.6 years
105
80,000
9.1 years
95
160,000
18.3 years
85
320,000
36.5 years
75
640,000
73 years

The temperature of a bus bar and therefore, of the insulation material that supports and surrounds it, is a function of the ambient temperature around the bus bar, and the square of the loading. Thus, if 100 percent current yields 65 °C temperature rise, 80 percent loading will produce 64 percent of 65 °C, or 42 °C temperature rise. This is a reduction of 23 °C from the temperature at 100 percent loading, resulting in an increase of life expectancy from nine years to about 40 years.

 

This example illustrates the dominance of temperature as a determinate of insulation life, and explains why electrical equipment applied conservatively is still in use after 40 years of more. Ambient temperature is also significant, but of lesser importance as its effect is not a square relationship.  

 

When we design switchgear equipment, our objective is that the equipment will have an insulation life upwards of 30 years when applied in a reasonably conservative manner in the usual service conditions defined in ANSI/IEEE standards. Of course, the quality of maintenance and the installed environment will have a very significant effect.

 

Users can’t change the laws of physics, but users do have some input for the conditions in which electrical products are applied. Ambient temperature, loading, maintenance and environmental conditions are within the user’s control.

 

† Dr. Svante August Arrhenius was a Swedish scientist, professor of physics and the founder of physical chemistry. In 1903, he received the Nobel Prize for Chemistry for his study of ionic theory.

 

Should you have any questions about this issue of TechTopics or any of our products, solutions, or services, please contact your local Siemens sales representative for more information.

Mailing address

Siemens Industry, Inc.

7000 Siemens Road

Wendell, North Carolina 27591

United States of America

Related topics