Most of the standards applicable to our products are voluntary consensus standards, although compliance with these standards may be invoked by contract requirements, or may be mandated by applicable laws or regulations. In the U.S., such standards are generally developed under standards developing organizations (such as IEEE, NEMA, UL, NFPA®, and others) who are recognized by ANSI for development of standards. ANSI establishes “essential requirements” (see www.ansi.org/essentialrequirements/) to assure that the processes by which the standards are developed have these attributes:
- Openness
- Balance
- Due process
- An appeals process
- Consensus.
Consensus is defined as general agreement, but not necessarily unanimity, and includes a process for attempting to resolve objections by interested parties, as long as all comments have been fairly considered, each objector is advised of the disposition of his or her objection(s) and the reasons why, and the consensus body members are given an opportunity to change their votes after reviewing the comments. There are several hundred standards developing organizations accredited by ANSI, including those listed earlier. ANSI conducts periodic audits of accredited SDOs to assure that their procedures are being followed, and that they do conform to the ANSI “Essential Requirements.”
Nearly every specification that is prepared for outdoor high-voltage circuit breakers includes a statement that requires compliance with “the applicable IEEE, ANSI and NEMA standards.” Most users are familiar with the major standards for outdoor high-voltage circuit breakers, ANSI/IEEE C37.04 and ANSI/IEEE C37.06. Often, users do not understand the full spectrum of standards applicable to outdoor circuit breakers, and are not aware of the interrelations between the various standards.
First, a little bit of history. Where did “the standards” originate? In the early years of the electrical industry, the first standards were created by The Electric Power Club, which became NEMA in 1926 as a result of a merger with the Associated Manufacturers of Electrical Supplies. Also, the American Institute of Electrical Engineers (AIEE) worked on circuit breaker standards. In the middle years of the last century, the various standards organizations began work to consolidate the standards requirements. The focus of efforts resulted in improvements to AIEE standard 19, for oil circuit breakers. This, in turn, formed the basis for the first American Standard (ASA) in the 1940s.
The ASA standards had designations of C37.4, C37.6 and C37.9, which defined the requirements for the “total current” or “asymmetrical” basis of rating high-voltage circuit breakers. In the 1960s, with the adoption of the “symmetrical” basis of ratings, new standards C37.04, C37.06 and C37.09 came into being. These standards became identified as ANSI/IEEE standards when the AIEE and the Institute of Radio Engineers (IRE) merged to form IEEE in 1963, and ASA evolved into the United States of America Standards Institute (USASI) and then into ANSI.
Today, the principle standards that apply to outdoor high-voltage circuit breakers are these:
Of these, by far the most significant are C37.04, C37.06, C37.09 and C37.010. Each of these documents has been revised in the 1999 to 2000 time frame (and again in 2009 for C37.06).
The last column of the table indicates the organization that sponsors the working group that maintains the standard.
Accredited Standards Committee (ASC) C37 sponsors the standard C37.85, which specifies X-radiation limits and methods of determination for vacuum interrupters. The working group for this document is a NEMA technical committee.
The voting representation within ASC C37 conforms to the ANSI requirements for balanced representation. Equal delegations represent IEEE, NEMA and the Electric Light & Power (users) group, represented by the Edison Electric Institute.
Various other organizations also have voting representatives, including representatives of testing organizations, installation contractors, government entities and the like.
The procedures of ASC C37 assure that no one interest group (producers, users or general interest) has the ability to dominate the process of creation or approval of the standards.
The list of standards above is not all-inclusive, but does include the major standards. There are others that apply, such as those for protective relays, device numbers and the like. It is interesting to note that only one NEMA standard, SG4, is listed. For the most part, IEEE and NEMA have cooperated over several decades to incorporate the applicable sections of the historic NEMA standards into the relevant ANSI/IEEE or ANSI documents. NEMA SG4 was revised in 2009 to address those issues not covered adequately in the ANSI/IEEE standards. The major areas covered in SG4 are RIV testing, sound levels, special applications (arc furnaces), terminal configurations, current transformer installation and wiring requirements, as well as installation and maintenance recommendations. Most of the information in SG4 2009 has been offered to IEEE for inclusion in presently active revisions of C37.04 and C37.09.
The material formerly in NEMA SG4 that was not transferred to IEEE has been moved to a new publication, SG11. This information primarily concerns maintenance of historic outdoor circuit breakers.
Over the years, major strides have been made in harmonizing the requirements of the ANSI/IEEE standards with the requirements of the IEC standards (primarily IEC 60056, which has recently been re-identified as IEC 62271-100). Over the next few years, working groups within the High-Voltage Circuit Breakers Subcommittee of the IEEE Switchgear Committee will be working to further harmonize with the international standards.
Siemens does not take a position as to the proper applicability of any particular standards over other accepted standards. We design and manufacture our products with primary concern for the safety of our customers and users, regardless of applicable standards. Siemens makes no warranties or guarantees of compliance with any standards except by specific contractual relationship with our customers and as marked on the products themselves when delivered from the manufacturer.
Should you have any questions about this issue of TechTopics or any of our products, solutions, or services, please contact your local Siemens sales representative for more information.