VersiCharge

VersiCharge™

Electric Vehicle AC Charging Solutions

VersiCharge Electric Vehicle AC Charging Solutions

The industry’s most flexible and versatile offering is the Siemens VersiCharge line of Electric Vehicle Charging systems. These Level 2 (240 VAC) charging stations offer unparalleled usability, safety, energy management, and affordability and are sure to improve your electric vehicle experience. We are committed to expanding the VersiCharge Level 2 portfolio. Our latest additions include the Wi-Fi enabled VersiCharge Elite SG (SmartGrid) unit which is leading the industry in smart EV charging technology. As well, there is a new pedestal mount, the VersiCharge Post, which is compatible with all of Siemens VersiCharge AC stations and may be ordered as an accessory.

VersiCharge Elite SG: Siemens Wi-Fi-enabled, cloud-based electric vehicle charging station

VersiCharge Elite SG is the first Wi-Fi enabled electric vehicle (EV) charging station that allows residential owners to monitor and control usage remotely through a mobile or web app.

  • automatically turn charging on or off

  • schedule charging when rates are lowest

  • view past power consumption data including usage and cost

Downloads and Services

Take advantage of our services

This application allows you to search and browse for all Power Distribution Collateral in one centralized location.

News / Updates

Siemens Introduces VersiCharge™ SG, the First Wi-Fi-Enabled, Cloud-Based Electric Vehicle Charging Station for Residential Use

More

Siemens VersiCharge can be used both residentially and commercially. Check out a recent installation outside a building in California.

The VersiCharge can be used on a variety of pedestals and in different countries, check out the pictures from a recent installation in Mexico.

Contact

Contact our experts now!

Call Siemens VersiCharge Technical Support @ 1-800-241-4453 or send us an e-mail.

Send us an e-mail:

contact form