versicharge next generation of chargers

VersiCharge™ AC Series

Energizing the evolution of e-mobility

The next generation of the award-winning VersiCharge AC electric vehicle chargers is now available! The VersiCharge AC series, in its 3rd generation, is the result of continuous development and improvement of EV chargers for nearly ten years. This state-of-the-art product matches the needs and expectations of today's growing demand for fast, safe and efficient eMobility solutions. 

Come charge on with Siemens VersiCharge!

Siemens VersiCharge AC Series is perfect for any application

Siemens VersiCharge AC chargers is the perfect charger for any application. Enjoy many benefits

and features, such as an easy-to-use app, smart building integration, flexible communication connections open payment options, secure billing, faster charging, smart load management, OCPP and Modbus

communications, and more.

 

VersiCharge AC chargers can directly interact with building management systems, such as Siemens Desigo for dynamic load management and through its parent-child configuration the chargers are scalable, while at the same time reduce the investment and operational cost. Compatibility with all common EVs and applicable charging standards, ease-of-use, and comfort functions, such as delayed and planned charging, ensure a high degree of customer convenience.

Benefits & features

Fit for all parking applications

Siemens AC chargers can be mounted to a wall or on a pedestal. The various accessories help you easily integrate into any parking location. 

Choosing your set up

Communication features

VersiCharge AC chargers are providing numerous communication interfaces and an easily scalable parent-child configuration.
 

Child units can be connected to the local network via Wi-Fi or Ethernet and can communicate with a a parent unit. This central communication interface to OCPP backends provide additional communication capability via LTE, WCDMA (SIM card necessary).
 

Thanks to its Modbus interface, VersiCharge AC chargers can directly interact with building management systems such as Siemens Desigo for dynamic load management.

Vehicle connection

Various VersiCharge configurations are available to best fit the needs of the various charging locations.

 

The residential chargers are provided with a power plug option. An easy to use Mobile App allows commissioning and monitoring of both residential and commercial chargers 

 

Grid connection

The VersiCharge comes with a 15118 ready hardware and provides load management via OCPP or via Modbus.

 

Further, an ANSI C12.20 metering option reports an accurate measurement of delivered electricity.

  

During installation, a switch allows to limit the maximum power  to either 2.8 kW, 3.8 kW, 5.8 kW,7.7kW, 9.6 or 11.5 kW.

Technical information

Maximizing your eMobility journey with EV charging services

You can rely on Siemens’ experienced engineers – in our more than 100 branch offices

nationwide – to provide proven, responsive services that help maximize your investment

for the future of your EV charging infrastructure.

Interested in our new VersiCharge level two charger?

Submit your request and be the first to have it installed at your location. 

Reserve now