SIPROTEC 5 features power quality

PQ – Basic
PQ – Basic enables SIPROTEC 5 users to get additional information. It measures and registers basic power quality data of the electric power system. Till today, separate power quality devices are often installed additionally beside of protection devices. Why not combine both in only one device and system, and get benefits out of it.
PQ – Basic enables SIPROTEC 5 users to get additional information. It measures and registers basics of power quality of the electric power system.
Why!
More and more, power quality problems lead to unexpected risks like faults, damages or production down times.
Some examples:
- Circuit Breaker operations within the grid, can cause voltage dips
- Feeding of renewable energies can lead to voltage swells
- Nonlinear loads, and huge machines in Industry, could cause harmonic distortion
PQ – Basic detects power quality issues of many application domains, which produce or are sensitive to power quality issues. That applies for utilities as well as for industries or critical infrastructure.
Now SIPROTEC 5 integrates PQ – Basic in one device and system:
The simple equation is:
Power Quality + Protection, Automation = SIPROTEC 5 with Power Quality Basic
PQ – Basic functions:
- Voltage variation: dip, swell, interruption (IEC 61000-4-30 class S)
- Voltage unbalance (IEC 61000-4-30 class S)
- Total Harmonic Distortion (THD) and harmonics for voltage and current up to 20th
- Total Demand Distortion (TDD)
These PQ – Basic functions are fully implemented in the communication, logging, HMI and usability of SIPROTEC 5 and support 3-phase power systems with phase selective evaluation:
- Accessable via HMI of device and remote by DIGSI 5, and CFC logic editor
- Transferred by SIPROTEC 5 supported protocols, typically via IEC 61850 for further processing or documentation
- Recorded in fault records, trigger via CFC (starting condition can be configured to binary Input of external start condition of fault recorder)
- Warning signals at predefined threshold
- Abnormal PQ data can be routed in operational and user defined logs, and shown at the device display and DIGSI 5 information lists. Data is saved on non-volatile memory in the SIPROTEC 5 device
- Logs can be exported to external systems with DIGSI 5
Power quality functionality as function package of the SIPROTEC 5 protection and automation device.
For more information please find SIPROTEC 5 Function Descriptions Power Quality Basic - Manual
For utilities, industry’s as well as Infrastructure, PQ - Basic is useful for many application domains, who produce or are sensitive to power quality issues.
More and more, power quality problems lead to unexpected risks, like faults, damages or production down times.
Some examples:
- Circuit breaker operations within the grid, can cause voltage dips
- Feeding of renewable energies can lead to voltage swells and harmonics
- Nonlinear loads, and huge machines in Industry, could cause harmonic distortions
Till today, separate Power Quality devices are often installed additionally beside of protection devices. Why not combine both in only one device and system, and get benefits out of it?
This innovation is clear: Power Quality + Protection, Automation = SIPROTEC 5 with Power Quality Basic
Your benefits:
- PQ-status and trends of your system
- Warnings for exceeded PQ threshold values prevent sensitive infrasstructures of damages
- Logging of abnormal events
- Basis for processes optimization helps avoiding damages or extra costs
- Easy update of all SIPROTEC 5 devices without any HW change
Cost effective, easy and fast solution to know more about power quality related behaviour of your system.